{"items":[{"primaryId":"11746-012","Primary ID":"11746-012","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Gold","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":85.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 4\" to 12\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.24,"Product Length/Depth":13.9,"Product Width ":12,"Product Width Uom":"\"","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG,CBL RNWY,6 IN,12 IN,GC","Search Terms":"11746-012,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3,"SKU Level SEO Page Title":"Triangular Support Bracket Steel 11746-012 | Chatsworth","SKU Level SEO Meta Description":"Explore Triangular Support Bracket Steel 11746-012 for reliable cable runway wall support. Durable triangle support bracket with 400 lb load capacity. Get details from CPI.","SKU Level Web H4 Heading":"Features and Specifications of Triangular Support Brackets","SKU Level Web Paragraph Text":"<p>The Triangular Support Bracket Steel 11746-012 provides essential wall support for cable runway systems, ensuring secure and organized cable pathways in data centers and enterprise networking environments. This triangle support bracket is manufactured from durable cold-rolled steel, offering exceptional strength and longevity for demanding applications. Its design facilitates reliable mounting, contributing to the overall stability and efficiency of cable management infrastructure.</p><p>Engineered to support runway widths from 4 inches to 12 inches (102 mm to 305 mm), this triangular support bracket accommodates a wide range of cable tray configurations and load requirements. With an impressive load rating of 400 pounds (181.4 kg), it effectively handles heavy cable bundles without compromising performance. The gold chem finish provides an additional layer of protection against corrosion, making it suitable for use in various environmental conditions.</p><p>Installation of the triangular mounting bracket is simplified with user-friendly design features that allow for quick and secure attachment to walls or other structural supports. It is fully compatible with CPI's comprehensive cable runway systems, ensuring seamless integration and enhanced system cohesion. This ease of installation helps reduce deployment time and associated costs, while maintaining high standards of safety and reliability.</p><p>The triangular support offered by this bracket enhances system safety by preventing cable sagging and reducing the risk of damage to critical communications infrastructure. Its geometric design efficiently distributes mechanical loads, maximizing stability and minimizing stress concentrations. These characteristics make it an ideal choice for applications where cable integrity and continuous operation are paramount, such as in high-density data centers or industrial automation settings.</p><p>As part of Chatsworth Products' extensive cable management solutions, the Triangular Support Bracket Steel 11746-012 reflects CPI's commitment to quality, innovation, and customer satisfaction. With over 30 years of experience in developing infrastructure products, CPI delivers solutions that power and protect investments in information and communications technology. Selecting CPI for your triangular support bracket needs ensures access to globally available, custom-engineered products supported by expert technical assistance and a robust distributor network.</p>"},{"primaryId":"11746-018","Primary ID":"11746-018","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Gold","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 9\" to 18\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.24,"Product Length/Depth":13.9,"Product Width ":18,"Product Width Uom":"\"","Product Width (Metric)":457,"Product Width Uom (Metric)":"mm","Product Weight":7.772,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG CBL RNWY,18IN,GC","Search Terms":"11746-018,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3},{"primaryId":"11746-024","Primary ID":"11746-024","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Gold","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":87.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 9\" to 24\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.24,"Product Length/Depth":13.9,"Product Width ":24,"Product Width Uom":"\"","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG CBL RNWY,24IN,GC","Search Terms":"11746-024,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3},{"primaryId":"11746-112","Primary ID":"11746-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":74.43,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 4\" to 12\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.24,"Product Length/Depth":13.9,"Product Width ":12,"Product Width Uom":"\"","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG,CBL RNWY,12IN,GY","Search Terms":"11746-112,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3},{"primaryId":"11746-118","Primary ID":"11746-118","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Gray","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":80.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 9\" to 18\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.24,"Product Length/Depth":13.9,"Product Width ":18,"Product Width Uom":"\"","Product Width (Metric)":457,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG,CBL RNWY,18 IN,GY","Search Terms":"11746-118,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3,"SKU Level SEO Page Title":"Triangular Support Bracket Steel 11746 - Gray | Chatsworth","SKU Level SEO Meta Description":"The 11746 triangular support bracket steel offers a sturdy gray steel support bracket for cable runways, handling up to 400 lb. Order via CPI distributors.","SKU Level Web H4 Heading":"Load Rating and Installation Benefits","SKU Level Web Paragraph Text":"<p>The 11746 triangular support bracket steel delivers a reliable mounting solution for cable runway applications, providing a sturdy gray bracket that aligns with CPI's rigorous engineering standards and complements other triangular supports used throughout the system. Designed as a triangular support, the bracket distributes load evenly across the runway, reducing stress concentrations and extending the lifespan of both the bracket and the attached cabling infrastructure. Its compact geometry enables installation in tight spaces while maintaining the structural integrity required for high‑density data‑center environments. Fabricated from cold‑rolled steel, the bracket offers superior strength‑to‑weight characteristics and resists corrosion, ensuring long‑term performance even in demanding industrial settings. The gray powder‑coat finish matches the aesthetic of standard CPI cable runways and provides an additional protective layer against environmental wear. As a steel support bracket, it meets the same quality standards as CPI's broader product portfolio, reinforcing the company's commitment to durable, high‑quality infrastructure components. Engineered with a load rating of 400 lb (181.4 kg), the triangular support bracket steel can securely hold heavy cable bundles and accessory hardware without deformation. This capacity exceeds the requirements of typical cable management configurations, allowing designers to consolidate routing paths and simplify maintenance procedures. When paired with CPI's design tools, such as the CAD and Visio stencil packages, engineers can quickly verify load limits and ensure compliance with project specifications. The bracket is sized for 9 in (228 mm) to 18 in (457 mm) wide cable runways, offering flexibility across a range of enclosure designs and enabling seamless integration with existing installations. Its triangular mounting bracket design provides a secure attachment point on both narrow and wide runways, eliminating the need for custom‑fabricated supports. Installation requires only basic hand tools, and the included hardware ensures a fast, repeatable mounting process that minimizes downtime during upgrades or expansions. By selecting the 11746 triangular support bracket steel, customers benefit from CPI's global distributor network, which guarantees local availability and expert technical assistance. Comprehensive product documentation--including data sheets, installation instructions, and downloadable CAD models--supports rapid deployment and accurate planning. Overall, this gray bracket enhances cable organization, improves load distribution, and contributes to the reliability of mission‑critical data‑center and industrial enclosure systems.</p>"},{"primaryId":"11746-124","Primary ID":"11746-124","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Gray","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":87.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 9\" to 24\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.24,"Product Length/Depth":13.9,"Product Width ":24,"Product Width Uom":"\"","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG,CBL RNWY,24 IN,GY","Search Terms":"11746-124,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3},{"primaryId":"11746-712","Primary ID":"11746-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":74.43,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 4\" to 12\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.24,"Product Length/Depth":13.9,"Product Width ":12,"Product Width Uom":"\"","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG,CBL RNWY,12 IN,BK","Search Terms":"11746-712,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3},{"primaryId":"11746-718","Primary ID":"11746-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":80.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 9\" to 18\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.24,"Product Length/Depth":13.9,"Product Width ":18,"Product Width Uom":"\"","Product Width (Metric)":457,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG,CBL RNWY,18 IN,BK","Search Terms":"11746-718,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3},{"primaryId":"11746-724","Primary ID":"11746-724","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":87.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 9\" to 24\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2.24,"Product Length/Depth":13.9,"Product Width ":24,"Product Width Uom":"\"","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG,CBL RNWY,24 IN,BK","Search Terms":"11746-724,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3},{"primaryId":"11746-E12","Primary ID":"11746-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 4\" to 12\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":13.9,"Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG,CBL RNWY,6 IN,12 IN,GW","Search Terms":"11746-E12,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3,"SKU Level SEO Page Title":"11746 Triangular Support Bracket - Three‑Sided Bracket | Chatsworth","SKU Level SEO Meta Description":"Discover the 11746 Triangular Support Bracket Steel, a three‑sided sign post solution with a 400 lb load rating. Compatible with e12 runway systems.","SKU Level Web H4 Heading":"Key Features and Load Capacity","SKU Level Web Paragraph Text":"<p>The 11746‑E12 triangular support bracket is engineered from cold‑rolled steel to provide reliable wall support for cable runways. Its three‑sided triangle sign post design distributes load evenly, delivering a rated capacity of 400 lb (181.4 kg). This robust construction helps maintain alignment and stability in dense data‑center environments. Designed for runways ranging from 4 in. to 12 in. wide, the bracket integrates seamlessly with the e12 series of cable‑runway products. Installation requires only basic hand tools and the provided mounting hardware, reducing deployment time for technicians. The compact profile maximizes usable space while meeting rigorous load requirements. CPI supplies downloadable Visio stencil and CAD files so engineers can incorporate the bracket into detailed floor‑plan drawings. These design assets streamline the planning process and ensure accurate representation of the three‑sided triangle sign post bracket in BIM models. Access to the files is available through the product's \"Design Tools\" section. The bracket's glazed‑white finish, known as Glacier White, offers a clean aesthetic that matches most enclosure interiors. Its corrosion‑resistant coating extends service life in humid or temperature‑controlled data‑center settings. This finish also aids visual inspection during routine maintenance. For additional guidance, CPI provides an installation instruction PDF and a full data sheet outlining dimensions, material specifications, and load testing results. Technical support is available through authorized distributors to answer any integration questions. Leveraging these resources ensures the 11746‑E12 bracket performs reliably throughout the equipment lifecycle.</p>"},{"primaryId":"11746-E18","Primary ID":"11746-E18","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Glacier White","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":88.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 9\" to 18\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"18\" (457 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":13.9,"Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Width (Metric)":457,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG,CBL RNWY,18 IN,GW","Search Terms":"11746-E18,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3,"SKU Level SEO Page Title":"11746-E18 Triangular Support Bracket Steel | Chatsworth","SKU Level SEO Meta Description":"Discover the 11746 triangular support bracket for secure cable runway installation. Steel construction, 400 lb capacity. Ideal for data center infrastructure.","SKU Level Web H4 Heading":"Triangular Metal Bracket Design and Benefits","SKU Level Web Paragraph Text":"<p>The 11746-E18 triangular support bracket delivers robust wall support for cable runway systems in data centers and enterprise networks. Its triangular design enhances stability and weight distribution, ensuring reliable performance under heavy loads. This steel bracket is engineered for durability and seamless integration with existing infrastructure.</p><p>Constructed from cold-rolled steel, the triangular support bracket offers exceptional strength and corrosion resistance for long-term use. With a load rating of 400 lb (181.4 kg), it securely manages power and data cables in high-density environments. The glacier white finish provides a clean, professional appearance that complements modern facility designs.</p><p>The triangle support bracket is compatible with 9-inch to 18-inch wide runway systems, allowing for versatile applications across various settings. Its triangular mounting bracket design simplifies installation, reducing time and labor costs during deployment. This versatility makes it suitable for hyperscale data centers, industrial enclosures, and telecommunications rooms.</p><p>Using a triangular metal bracket improves cable management by preventing sagging and maintaining proper airflow around critical equipment. The 11746 model supports efficient organization, reducing the risk of damage and downtime in demanding operations. CPI's commitment to quality ensures this bracket meets rigorous standards for safety and performance.</p><p>For optimal cable pathway support, the triangular support bracket from CPI combines innovative design with proven reliability. It facilitates flexible configurations to adapt to evolving infrastructure needs, supporting advanced technologies like AI and high-performance computing. Trust CPI for engineered solutions that power and protect your growing investment in information and communications technology.</p>"},{"primaryId":"11746-E24","Primary ID":"11746-E24","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Triangular Support Bracket Steel","Marketing Description - Global English":"Triangular Support Bracket; Glacier White","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":64,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":96.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 9\" to 24\" Wide Runway","Keyword":"Triangular Bracket;Wall Bracket","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2714512d/66eca5aa707e810019a3451e/11746_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d1968301/66eca5aa707e810019a34520/11746_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":13.9,"Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"WALL SPRT BRKT,TRIANG,CBL RNWY,24 IN,GW","Search Terms":"11746-E24,Triangular Support Bracket Steel,ZetaFrame Triangular Support Bracket Steel,Server cabinet Triangular Support Bracket Steel,Rack-mounted Triangular Support Bracket Steel,Data center Triangular Support Bracket Steel,Cabinet Triangular Support Bracket Steel solution,Network rack Triangular Support Bracket Steel,Structured cabling solution for Triangular Support Bracket Steel,Best Triangular Support Bracket Steel for server racks,How to organize cables with Triangular Support Bracket Steel,Efficient routing for Triangular Support Bracket Steel,Front-to-back cable routing for Triangular Support Bracket Steel,High-density cable organization for Triangular Support Bracket Steel,Professional cable management for Triangular Support Bracket Steel","Search Relevancy":3}],"options":{"Type":["For 4\" to 12\" Wide Runway","For 9\" to 18\" Wide Runway","For 9\" to 24\" Wide Runway"],"Color":["Black","Glacier White","Gold Chem","Gray"]},"total":12}