{"items":[{"primaryId":"13393-719","Primary ID":"13393-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cabinet Accessories","Marketing Product Series":"Universal Cabinet Light","Marketing Description - Global English":"Universal Cabinet Light; 19\"W; 5 Watt; White Lens with White Housing; Black Bracket","Shipping Weight":1.35,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":204.56,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"19\" Rack-mount Light","Keyword":"Light;Lamp","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Width":"19\" (483 mm)","Depth":"1.6\" (41 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0.5,"Product Weight UOM":"LB","Short Description":"CABINET LIGHT, 1RMU, 19\"","Search Terms":"13393-719,Universal Cabinet Light,ZetaFrame Universal Cabinet Light,Server cabinet Universal Cabinet Light,Rack-mounted Universal Cabinet Light,Data center Universal Cabinet Light,Cabinet Universal Cabinet Light solution,Network rack Universal Cabinet Light,Structured cabling solution for Universal Cabinet Light,Best Universal Cabinet Light for server racks,How to organize cables with Universal Cabinet Light,Efficient routing for Universal Cabinet Light,Front-to-back cable routing for Universal Cabinet Light,High-density cable organization for Universal Cabinet Light,Professional cable management for Universal Cabinet Light","Search Relevancy":3},{"primaryId":"13393-723","Primary ID":"13393-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cabinet Accessories","Marketing Product Series":"Universal Cabinet Light","Marketing Description - Global English":"Universal Cabinet Light; 23\"W; 5 Watt; White Lens with White Housing; Black Bracket","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":204.57,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"23\" Rack-mount Light","Keyword":"Light;Lamp","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Width":"23\" (584 mm)","Depth":"1.6\" (41 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0.7,"Product Weight UOM":"LB","Short Description":"CABINET LIGHT, 1RMU, 23\"","Search Terms":"13393-723,Universal Cabinet Light,ZetaFrame Universal Cabinet Light,Server cabinet Universal Cabinet Light,Rack-mounted Universal Cabinet Light,Data center Universal Cabinet Light,Cabinet Universal Cabinet Light solution,Network rack Universal Cabinet Light,Structured cabling solution for Universal Cabinet Light,Best Universal Cabinet Light for server racks,How to organize cables with Universal Cabinet Light,Efficient routing for Universal Cabinet Light,Front-to-back cable routing for Universal Cabinet Light,High-density cable organization for Universal Cabinet Light,Professional cable management for Universal Cabinet Light","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"]},"total":2}