[{"data":1,"prerenderedAt":275},["ShallowReactive",2],{"page--/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures":3,"series-Oberon_Wireless_Enclosures___Mounts-Oberon_Skybar_Environmental_Enclosures":18,"breadcrumbs-/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures":255,"series-nav-SR00358":256,"series-nav-SR00359":259,"series-nav-SR00360":261,"series-nav-SR00361":264,"series-nav-SR00362":267,"series-nav-SR00363":270,"sidebar-links-3de08d4d-aabd-01e8-9aeb-ab4788e50194":272},{"path":4,"slug":5,"type":6,"codename":7,"itemid":8,"title":9,"subpageCodenames":10,"language":11,"securePage":12,"domainAccessList":13,"secureRoles":14,"seriesLinkedItems":15,"group":17,"seoTitle":9},"/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures","oberon-skybartm-environmental-enclosures","group_page","oberon_skybar_environmental_enclosures","9bac4b06-14d4-4a7b-983a-dedeee8b2cb3","Oberon® Skybar™ Environmental Enclosures",[],"en-us",false,[],[],[16],"oberon_skybar_environmental_enclosures_62ea9c9",null,[19,66,94,130,171,226],{"_link":20,"ShortDescription":21,"ProductCategory":22,"ProductGroup":23,"ProductSubGroup":24,"MarketingSeriesName":21,"ProductOverview":25,"FeaturesAndBenefits":26,"TechnicalSpecifications":27,"SeriesImage1Link":28,"URLSlug":30,"ProductType":31,"PrimaryID":32,"Featured Selector":33,"Table Selector":34,"SkusMsrp":35,"Skus":39,"Product Includes Descripton":45,"Spec Sheet":46,"Installation Instructions":48,"SeriesImage2Link":50,"SeriesImage3Link":52,"SeriesImage4Link":54,"SeriesImage5Link":56,"SeriesImage6Link":58,"Search Terms":60,"Series Description":61,"Search Relevancy":62,"Series Image 1 Alt Text":63,"primaryId":32,"_id":65},"https://app.pimberly.com/api/v2.2/products?sinceId=66cf3846323a170018124324&access_token=E4MFDrZ3XMQMg8fPJtefCVVo6G2FaNZtPR64QcVs7sLPNpkYDvD0ir4QoQX7shxQ/undefined","Oberon Skybar Environmental Enclosures 1020","Oberon Wireless Enclosures & Mounts","Oberon Skybar Environmental Enclosures","N/A","\u003Cp>Oberon&reg; Skybar&trade; Environmental Enclosures 1020 compact NEMA 4 AP enclosure is designed specifically to protect APs in challenging environments such as stadiums, auditoriums, gymnasiums, industry and outdoors. This rugged polycarbonate enclosure protects the AP from weather, pressure spray, spilling liquids, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The Model 1020-00/-C now has the NEMA PW ancillary rating indicating it has passed applicable tests for power washing, and is suitable for environments subject to power washing spray. The enclosure is paintable, and can be used to conceal and protect APs in many challenging locations.\u003C/p>\n\u003Cp>This is the most compact NEMA 4X enclosure for most APs. The most compact size is available with an opaque cover (1020-00) or a clear cover (1020-C) includes a T-bar mounting bracket and can be mounted directly to the ceiling or a wall or on a right angle bracket accessory (39-1020-RAB) or a pole mount bracket accessory (39-1020-PMB). For stadium/under seat mounting order (1020-00-USM30). It is also available in a larger size with an opaque cover (1020-12125) or a clear cover (1020-12125-C) which includes an interior panel and a T-bar mounting brcket and can be mounted directly to the ceiling or wall or on a right angle bracket accessory (39-1020-12125-RAB).\u003C/p>\n\u003Cp>\u003C/p>\n\u003Cp>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.\u003C/p>","\u003Cul>\n\u003Cli>Rugged NEMA 4 Skybar&trade; shaped enclosure for installing APs in physically challenging environments\u003C/li>\n\u003Cli>1020-00/-C has the NEMA PW ancillary rating for power washing environments\u003C/li>\n\u003Cli>Virtually transparent to wireless signals\u003C/li>\n\u003Cli>Plastic is easily drilled and machined for custom cable ingress and installation. Enclosure is paintable\u003C/li>\n\u003Cli>Cover attaches with four tamper resistant stainless steel screws, available with clear cover\u003C/li>\n\u003Cli>Available in two sizes: 1020-00/1020-C or 1020-12125/1020-12125-C\u003C/li>\n\u003Cli>The smaller enclosure is avaialble with an angled bracket for stadium under seat mounting: 1020-USM30\u003C/li>\n\u003Cli>To mount parrallel to the floor use accessory right angle mounting brackets (39-1020-RAB or 39-1020-12125-RAB)\u003C/li>\n\u003Cli>To attach to a pole use accessory pole mount bracket (39-1020-PMK)&nbsp;\u003C/li>\n\u003C/ul>\n\u003Cp>\u003C/p>","\u003Cul>\n\u003Cli>Design: Compact, rugged polycarbonate AP enclosure designed for surface mounting AP indoors or outdoors, and for under seating and riser installation, wall mounting, or light pole mounting. Conceal and protect AP and cabling\u003C/li>\n\u003Cli>Performance: Designed to NEMA 1, 2, 4, 4X, 12, and13, and IEC529-IP66 specifications for indoor/ outdoor wet, dirty, or corrosive environments. Model 1020-00/-C has NEMA PW ancillary rating for power washing environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Paintable.\u003C/li>\n\u003Cli>Oberon Skybar&trade; shaped screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws\u003C/li>\n\u003Cli>Internal universal T-bar bracket to attach most vendor&rsquo;s APs\u003C/li>\n\u003Cli>-C configuration has a clear screw on cover to allow visibility of status LEDs\u003C/li>\n\u003Cli>-USM30 mounts AP at 30&deg; angle in under seat installations, or on high wall\u003C/li>\n\u003Cli>-12125 is larger enclosure, which includes an interior panel. For similar enclosures accommodating larger APs, please refer to Oberon Models 1021 or 1022\u003C/li>\n\u003Cli>AP max. operating temperature should be de-rated by 11&deg;C inside the 1020 enclosure or by 8&deg;C inside the 1020-12125 enclosure , when solar loading is not present (See Oberon application note)\u003C/li>\n\u003Cli>For outdoor installation, the 1020 is very light grey to reduce solar loading. Painting the 1020 a darker color will increase solar loading. Avoid mounting 1020 where it is directly exposed to the sun. The 39-1020-RAB or 39-1020-12125-RAB right angle bracket accessory acts as a solar shield\u003C/li>\n\u003Cli>Construction: Gray Textured UL94-V0 Polycarbonate Enclosure Base, Gray Textured UL94-V0 Polycarbonate Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-V0 Polycarbonate Enclosure Cover (For -C SKUs Only), Light Gray ABS UL-94HB Universal Mounting Panel (For 1020-12125 and 1020-12125-C Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 0.10 in. Gray Powder Coated Aluminum 30&deg; Angle Bracket (For -USM30 SKUs Only)\u003C/li>\n\u003C/ul>\n\u003Cp>\u003C/p>",[29],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34d804a5acc0012b32341/208bc2cb/OBERON_MODEL_1020-00_CEILING_MOUNT_BOTTOM_1520x1020.jpg","oberon-skybar-environmental-enclosures-1020","Series","SR00358","Cover Style","Cover Style,Height,Width,Depth,Color",[36,37,38,38,36],160,180,320,[40,41,42,43,44],"1020-00","1020-00-USM30","1020-12125","1020-12125-C","1020-C","\u003Cul>\n\u003Cli>(1) Enclosure\u003C/li>\n\u003Cli>(1) T-Bar Bracket\u003C/li>\n\u003Cli>(1) Universal Mounting Panel (For 1020-12125 and 1020-12125-C Only)\u003C/li>\n\u003Cli>(4) M4 x 20 mm Captive Phillips Lid Screws\u003C/li>\n\u003Cli>(4) M4 x 20 mm Captive Torx Lid Screws\u003C/li>\n\u003Cli>(4) #6 x 5/16 in. Pan Head Thread-Forming Screws for Plastic\u003C/li>\n\u003Cli>(4) #6 x 5/16 in. Flat Head Thread-Forming Screws for Plastic\u003C/li>\n\u003Cli>(4) Cushioning Washers\u003C/li>\n\u003Cli>(1) 30&deg; Angle Bracket (For -USM30 SKUs Only)\u003C/li>\n\u003Cli>(1) Metal Double Gang Outlet Box Flat Blank Cover (For -USM30 SKUs Only)\u003C/li>\n\u003Cli>(4) #8 x 5/16 in. Phillips Truss Head Screws (For -USM30 SKUs Only)\u003C/li>\n\u003Cli>(4) #10 x 1/2 in. Phillips Pan Head Screws (For -USM30 SKUs Only)\u003C/li>\n\u003Cli>(4) #10 EPDM Rubber Sealing Washers (For -USM30 SKUs Only)\u003C/li>\n\u003Cli>(4) #10 Stainless Steel Washers (For -USM30 SKUs Only)\u003C/li>\n\u003Cli>Installation Instructions\u003C/li>\n\u003C/ul>",[47],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1fad73d9/674121b7607be80018660e3f/Oberon_Model_1020_SPEC-pdf",[49],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1bbf3272/66ec9ffbff1c68001874300c/Oberon_Model_1020-00_IIS-pdf",[51],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a544a5acc0012b31c3f/OBERON_MODEL_1020-00_WALL_MOUNT_BOTTOM_1520x1020.jpg",[53],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34aae4a5acc0012b31d6b/OBERON_MODEL_1020-12125_OUTDOOR_CLOSED_1520x1020.jpg",[55],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34aed4a5acc0012b31e03/OBERON_MODEL_1020-00-USM30_1520X1020-1.JPG",[57],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34acece135c00125fda7d/OBERON_MODEL_1020-C-RAB-PMK_1520x1020.jpg",[59],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ee4ce135c00125fe366/OBERON_MODEL_1020-12125_INDOOR_CLOSED_1520x1020.jpg","Oberon Skybar Environmental Enclosures 1020,ZetaFrame Oberon Skybar Environmental Enclosures 1020,Server cabinet Oberon Skybar Environmental Enclosures 1020,Rack-mounted Oberon Skybar Environmental Enclosures 1020,Data center Oberon Skybar Environmental Enclosures 1020,Cabinet Oberon Skybar Environmental Enclosures 1020 solution,Network rack Oberon Skybar Environmental Enclosures 1020,Structured cabling solution for Oberon Skybar Environmental Enclosures 1020,Best Oberon Skybar Environmental Enclosures 1020 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1020,Efficient routing for Oberon Skybar Environmental Enclosures 1020,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1020,High-density cable organization for Oberon Skybar Environmental Enclosures 1020,Professional cable management for Oberon Skybar Environmental Enclosures 1020","\u003Cp>&nbsp;Oberon&reg; Skybar&trade; Environmental Enclosures 1020 compact NEMA 4 AP enclosure is designed specifically to protect APs in challenging environments such as stadiums, auditoriums, gymnasiums, industry and outdoors.\u003C/p>\n\u003Cp>\u003C/p>\n\u003Cp>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.\u003C/p>",1,[64],"","66cf3846323a17001812431e",{"_link":20,"ShortDescription":67,"ProductCategory":22,"ProductGroup":23,"ProductSubGroup":24,"MarketingSeriesName":67,"ProductOverview":68,"FeaturesAndBenefits":69,"TechnicalSpecifications":70,"SeriesImage1Link":71,"URLSlug":73,"ProductType":31,"PrimaryID":74,"Featured Selector":33,"Table Selector":34,"SkusMsrp":75,"Skus":77,"Product Includes Descripton":79,"Spec Sheet":80,"Installation Instructions":82,"SeriesImage2Link":84,"SeriesImage3Link":86,"SeriesImage4Link":88,"Search Terms":90,"Series Description":91,"Search Relevancy":62,"Series Image 1 Alt Text":92,"primaryId":74,"_id":93},"Oberon Skybar Environmental Enclosures 1021","\u003Cp>This NEMA 4 enclosure is designed specifically to protect and conceal APs, antennas, and cabling in environments where aesthetics is paramount, and typical &lsquo;industrial&rsquo; NEMA 4 enclosures are not acceptable due to their appearance. The model 1021 is white with a unique &lsquo;Skybar shaped lid with recessed screws and internal mounting features for most vendor&rsquo;s APs and antennas. This rugged polycarbonate enclosure protects the AP from weather, pressure spray, spilling liquids, dust, and impacts, and is transparent to wireless signals, so larger APs with external antennas can be protected. The 1021 is paintable. Available with internal directional antenna mounting plate (39-1021-ANTPLATE) and/or pole mounting bracket (39-POLE-MOUNT-BRACKET) accessories.\u003C/p>\n\u003Cp>\u003C/p>\n\u003Cp>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.\u003C/p>","\u003Cul>\n\u003Cli>Aesthetic &lsquo;Skybar&trade;&rsquo; shaped enclosure for installing, protecting,and concealing APs, antennas, and cabling in environments where aesthetics is paramount\u003C/li>\n\u003Cli>Virtually transparent to wireless signals\u003C/li>\n\u003Cli>Plastic is easily drilled and machined for custom cable ingress and installation. Enclosure is paintable\u003C/li>\n\u003Cli>Cover attaches with eight tamper resistant captured stainless steel screws, silicon sponge gasket material provides seal\u003C/li>\n\u003Cli>Large enough for larger APs from most vendors, antennas, and associated cabling\u003C/li>\n\u003C/ul>","\u003Cul>\n\u003Cli>Design: Rugged polycarbonate AP enclosure designed for surface mounting AP indoors or outdoors, including wall mounting, or light pole mounting. Conceal and protect AP, antennas, and cabling\u003C/li>\n\u003Cli>Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/outdoor wet, dirty, or corrosive environments. UV-stabilized for exposure to direct sunlight. Transparent to wireless signals. Paintable\u003C/li>\n\u003Cli>Oberon Skybar&trade;-shaped screw on cover with gasket; cover screws must be torqued to 8 in-lbs.; cover screws are recessed into cover\u003C/li>\n\u003Cli>Includes internal universal T-bar bracket and universal mounting panel\u003C/li>\n\u003Cli>Large enough for Cisco 3800 DART connector and external antenna, and Cisco 4800 AP\u003C/li>\n\u003Cli>AP max. operating temperature should be de-rated by 5&deg; C inside the enclosure, when solar loading is not present (See Oberon application note in resources section below)\u003C/li>\n\u003Cli>For outdoor installation, the 1021 is white to reduce solar loading. Painting the 1021 a darker color will increase solar loading. Avoid mounting the 1021 where it is directly exposed to the sun. Temperature rating: -40 to 120&deg; C\u003C/li>\n\u003Cli>Construction: White UL 94 V-0 Polycarbonate Enclosure, Gray UL 94-HB ABS Plastic Universal Mounting Panel, Gray UL 94-HB ABS Plastic Wall Mount Brackets, 18 Ga. White Powder Coated Steel T-bar Bracket\u003C/li>\n\u003Cli>Exterior Size: 13.5 x 21.0 x 5.5 in. (343 x 533 x 140 mm). Interior dimensions: 19.4 x 12.0 x 4.9 in. (493 x 305 x 124 mm)\u003C/li>\n\u003C/ul>",[72],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a52ce135c00125fd8d3/1756af53/OBERON_MODEL_1021-00_1520x1020.jpg","oberon-skybar-environmental-enclosures-1021","SR00359",[76],280,[78],"1021-00","\u003Cul>\n\u003Cli>(1) Enclosure\u003C/li>\n\u003Cli>(1) T-Bar Bracket\u003C/li>\n\u003Cli>(1) Universal Mounting Panel\u003C/li>\n\u003Cli>(4) Wall Mounting Brackets\u003C/li>\n\u003Cli>(4) M4 x 8 mm Pan Head Machine Screws\u003C/li>\n\u003Cli>(4) M4 x 8 mm Flat Head Machine Screws\u003C/li>\n\u003Cli>(8) M4 x 20 mm Captive Phillips Lid Screws\u003C/li>\n\u003Cli>(8) M4 x 20 mm Captive TorxLid Screws\u003C/li>\n\u003Cli>(4) #6 x 5/16 in. Pan Head Thread-Forming Screws\u003C/li>\n\u003Cli>(4) #6 x 5/16 in. Flat Head Thread-Forming Screws\u003C/li>\n\u003Cli>(4) Cushioning Washers\u003C/li>\n\u003Cli>Installation instructions\u003C/li>\n\u003C/ul>",[81],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cde0a0f8/674121bb607be80018660e61/Oberon_Model_1021-00_CUT-pdf",[83],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/06b9c31f/67411f796f426b001827a5c6/Oberon_Model_1021-00_IIS-pdf",[85],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a554a5acc0012b31c42/OBERON_MODEL_1021-00-ANTPLATE-PMB_1520x1020.jpg",[87],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34aaf4a5acc0012b31d6d/OBERON_MODEL_1021-00-PMB_1520x1020.jpg",[89],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/43cb6151/6968f9132751a52fee000010/Oberon_Model_1021_PoleMount_Closed_1520x1020.jpg","Oberon Skybar Environmental Enclosures 1021,ZetaFrame Oberon Skybar Environmental Enclosures 1021,Server cabinet Oberon Skybar Environmental Enclosures 1021,Rack-mounted Oberon Skybar Environmental Enclosures 1021,Data center Oberon Skybar Environmental Enclosures 1021,Cabinet Oberon Skybar Environmental Enclosures 1021 solution,Network rack Oberon Skybar Environmental Enclosures 1021,Structured cabling solution for Oberon Skybar Environmental Enclosures 1021,Best Oberon Skybar Environmental Enclosures 1021 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1021,Efficient routing for Oberon Skybar Environmental Enclosures 1021,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1021,High-density cable organization for Oberon Skybar Environmental Enclosures 1021,Professional cable management for Oberon Skybar Environmental Enclosures 1021","\u003Cp>This NEMA 4 enclosure is designed specifically to protect and conceal APs, antennas, and cabling in environments where aesthetics is paramount, and typical 'industrial' NEMA 4 enclosures are not acceptable due to their appearance.\u003C/p>\n\u003Cp>\u003C/p>\n\u003Cp>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.\u003C/p>",[64],"66cf3846323a170018124321",{"_link":95,"ShortDescription":96,"ProductCategory":22,"ProductGroup":23,"ProductSubGroup":24,"MarketingSeriesName":96,"ProductOverview":97,"FeaturesAndBenefits":98,"TechnicalSpecifications":99,"SeriesImage1Link":100,"URLSlug":102,"ProductType":31,"PrimaryID":103,"Featured Selector":33,"Table Selector":34,"SkusMsrp":104,"Skus":106,"Product Includes Descripton":109,"Spec Sheet":110,"Installation Instructions":112,"SeriesImage2Link":114,"SeriesImage3Link":116,"SeriesImage4Link":118,"SeriesImage5Link":120,"Search Terms":122,"Series Description":123,"Search Relevancy":62,"Series Level SEO Page Title":124,"Series Level SEO Meta Description":125,"Series Level Web H4 Heading":126,"Series Level Web Paragraph Text":127,"Series Image 1 Alt Text":128,"primaryId":103,"_id":129},"https://app.pimberly.com/api/v2.2/products?sinceId=66cf384d323a1700181243fc&access_token=E4MFDrZ3XMQMg8fPJtefCVVo6G2FaNZtPR64QcVs7sLPNpkYDvD0ir4QoQX7shxQ/undefined","Oberon Skybar Environmental Enclosures 1022","\u003Cp>Oberon&rsquo;s Skybar 1022 series NEMA 4 AP enclosure is designed specifically to protect APs in challenging environments such as stadiums, auditoriums, gymnasiums, industry and outdoors. This rugged polycarbonate enclosure protects the AP from weather, pressure spray, spilling liquids, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The Model 1022 now has the NEMA PW ancillary rating indicating it has passed applicable tests for power washing, and is suitable for environments subject to power washing spray. The enclosure is paintable. This NEMA 4 enclosure is ideal for under-seat installation in public venues.\u003C/p>\n\u003Cp>\u003C/p>\n\u003Cp>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.\u003C/p>","\u003Cul>\n\u003Cli>Compact, rugged NEMA 4 Skybar shaped enclosure for installing APs in physically challenging environments. Ideal for under seating and riser installations\u003C/li>\n\u003Cli>Now has the NEMA PW ancillary rating for power washing environments\u003C/li>\n\u003Cli>Virtually transparent to wireless signals\u003C/li>\n\u003Cli>Plastic is easily drilled and machined for custom cable ingress and installation. Enclosure is paintable\u003C/li>\n\u003Cli>Cover attaches with ten tamper resistant stainless steel screws\u003C/li>\n\u003C/ul>","\u003Cul>\n\u003Cli>Design: Rugged polycarbonate AP enclosure designed for surface mounting AP indoors or outdoors, and for under seating and riser installation, wall mounting, or light pole mounting. Conceal and protect AP, small antennas, and cabling\u003C/li>\n\u003Cli>Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/outdoor wet, dirty, or corrosive environments. NEMA PW ancillary rating for power washing environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Paintable\u003C/li>\n\u003Cli>Oberon Skybar&trade; shaped screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws. Available with opaque or clear cover\u003C/li>\n\u003Cli>Internal universal T-bar bracket\u003C/li>\n\u003Cli>AP max. operating temperature should be de-rated by 5&deg; C inside the enclosure when solar loading is not present\u003C/li>\n\u003Cli>For outdoor installation, the 1022 is white to reduce solar loading. Painting the 1022 a darker color will increase solar loading. Avoid mounting the 1022 where it is directly exposed to the sun. The 39-1022-RAB right angle bracket accessory acts as a solar shield\u003C/li>\n\u003Cli>Construction: Body and cover are white UL94-V0 Polycarbonate plastic (clear cover is also available)\u003C/li>\n\u003Cli>Size: 11.4 x 14.7 x 6.42 in. (289.6 x 373.4 x 163.1 mm)\u003C/li>\n\u003C/ul>",[101],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bf9ce135c00125fddb7/OBERON_MODEL_1022-00_WALL_MOUNT_1520x1020.jpg","oberon-skybar-environmental-enclosures-1022","SR00360",[105,105],290,[107,108],"1022-00","1022-C","\u003Cul>\n\u003Cli>(1) Enclosure\u003C/li>\n\u003Cli>(1) T-bar Bracket\u003C/li>\n\u003Cli>(1) Universal Mounting Panel\u003C/li>\n\u003Cli>(4) Cushioning Washers\u003C/li>\n\u003Cli>(4) Wall Mount Brackets\u003C/li>\n\u003Cli>(4) M4 x 8 mm Flat Head Screws\u003C/li>\n\u003Cli>(4) M4 x 8 mm Pan head Screws\u003C/li>\n\u003Cli>(4) #6 x 1/4 in. Plastic Screws\u003C/li>\n\u003Cli>(10) M4 x 20 mm Captive Torx Lid Screws\u003C/li>\n\u003Cli>(10) M4 x 20 mm Captive Phillips Lid Screws\u003C/li>\n\u003Cli>Installation instructions\u003C/li>\n\u003C/ul>",[111],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ee07c33c/674121bc607be80018660e6c/Oberon_Model_1022-00_CUT-pdf",[113],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1f7daef5/66ec9ffbff1c680018743024/Oberon_Model_1022-00_IIS-pdf",[115],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34f044a5acc0012b326cf/e95bd79d/OBERON_MODEL_1022-00_CEILING_MOUNT_BOTTOM_1520x1020.jpg",[117],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bc0ce135c00125fdd1f/OBERON_MODEL_1022-00_BRICK_WALL_MOUNT_BRACKETS_BOTTOM_1520x1020.jpg",[119],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34ee6ce135c00125fe36d/OBERON_MODEL_1022-00_1520x1020.jpg",[121],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bf1ce135c00125fdda2/OBERON_MODEL_1022-00_EXPLODED_CISCO_9117_1520x1020.jpg","Oberon Skybar Environmental Enclosures 1022,ZetaFrame Oberon Skybar Environmental Enclosures 1022,Server cabinet Oberon Skybar Environmental Enclosures 1022,Rack-mounted Oberon Skybar Environmental Enclosures 1022,Data center Oberon Skybar Environmental Enclosures 1022,Cabinet Oberon Skybar Environmental Enclosures 1022 solution,Network rack Oberon Skybar Environmental Enclosures 1022,Structured cabling solution for Oberon Skybar Environmental Enclosures 1022,Best Oberon Skybar Environmental Enclosures 1022 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1022,Efficient routing for Oberon Skybar Environmental Enclosures 1022,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1022,High-density cable organization for Oberon Skybar Environmental Enclosures 1022,Professional cable management for Oberon Skybar Environmental Enclosures 1022","\u003Cp>Oberon&reg; Skybar&trade; Environmental Enclosures 1022 is a medium-sized enclosure designed specifically to protect access points in challenging environments such as stadiums, auditoriums, gymnasiums, industry and outdoors.&nbsp;\u003C/p>\n\u003Cp>\u003C/p>\n\u003Cp>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.\u003C/p>","Oberon Skybar™ NEMA 4 Enclosure - Protection | Chatsworth","Discover the Oberon enclosure Skybar™ environmental model, a rugged NEMA 4 solution that protects wireless access points in harsh venues. Learn more now.","Key Features of the Oberon Skybar™ Enclosure","\u003Cp>The Oberon® Skybar™ environmental enclosure delivers rugged protection for wireless access points in demanding installations. As a certified NEMA 4 enclosure, the Oberon enclosure resists rain, dust, corrosion and impact while remaining transparent to RF signals. Its compact dimensions enable discreet placement on walls, ceilings or under‑seat locations. Designed as an environmental enclosure, the unit meets IEC 529 IP66 requirements and carries the NEMA PW ancillary rating for power‑washing environments. The polycarbonate housing is UV‑stabilized, paintable, and easily drilled for custom cable ingress. These attributes ensure reliable operation in stadiums, auditoriums, gyms and outdoor venues. The Skybar™ design integrates seamlessly with wireless enclosures that house modern Wi‑Fi 6E and future 6 GHz access points. By preserving signal integrity, the enclosure supports high‑density deployments without sacrificing throughput. Engineers can install the unit in ceiling, wall‑mount or under‑seat configurations to maximize coverage. Oberon enclosures are engineered for rapid field installation, featuring ten tamper‑resistant stainless‑steel screws and a universal T‑bar bracket. Optional accessories such as the 39‑1022‑RAB right‑angle bracket provide additional solar shielding for outdoor use. The modular design allows technicians to configure mounting options that suit each venue's architectural constraints. All components comply with UL‑listed standards and carry the Oberon® warranty for long‑term peace of mind. The enclosure's internal temperature rating is de‑rated by five degrees Celsius to account for solar loading when installed in direct sunlight. Selecting the Skybar™ enclosure helps data‑center and enterprise customers protect critical wireless infrastructure while meeting regulatory and performance requirements.\u003C/p>",[64],"66cf3846323a170018124324",{"_link":95,"ShortDescription":131,"ProductCategory":22,"ProductGroup":23,"ProductSubGroup":24,"MarketingSeriesName":131,"ProductOverview":132,"FeaturesAndBenefits":133,"TechnicalSpecifications":134,"SeriesImage1Link":135,"URLSlug":137,"ProductType":31,"PrimaryID":138,"Featured Selector":139,"Table Selector":140,"SkusMsrp":141,"Skus":145,"Product Includes Descripton":152,"Spec Sheet":153,"Installation Instructions":155,"SeriesImage2Link":157,"SeriesImage3Link":159,"SeriesImage4Link":161,"Search Terms":163,"Series Description":164,"Search Relevancy":62,"Series Level SEO Page Title":165,"Series Level SEO Meta Description":166,"Series Level Web H4 Heading":167,"Series Level Web Paragraph Text":168,"Series Image 1 Alt Text":169,"primaryId":138,"_id":170},"Oberon Skybar Environmental Enclosures 1024","\u003Cp>This low-profile NEMA 4X Oberon&reg; Skybar&trade; Environmental Enclosure is designed to protect wireless LAN APs with internal or external antennas in challenging indoor/outdoor environments. This rugged polycarbonate enclosure protects the AP from weather, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The enclosure has a hinged door, molded-in padlock hasps for locking, and interior panel for attaching APs. Enclosure is paintable.\u003C/p>\n\u003Cp>\u003C/p>\n\u003Cp>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.\u003C/p>","\u003Cul>\n\u003Cli>Designed for protecting leading vendors&rsquo; enterprise APs and DAS remotes, inside and outside\u003C/li>\n\u003Cli>Hinged cover, latchable, lockable\u003C/li>\n\u003Cli>Three sizes available with opaque or clear covers\u003C/li>\n\u003C/ul>\n\u003Cp>\u003C/p>","\u003Cul>\n\u003Cli>Design: Polycarbonate NEMA AP enclosure designed for wall or mast mounting indoors or outdoors, where secure mounting is required. Large enough for APs with external dipole antennas. Hinged, lockable door\u003C/li>\n\u003Cli>Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/ outdoor wet, dirty, or corrosive environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Temperature rating from -40 to 70&deg;C. Paintable\u003C/li>\n\u003Cli>Hinged, gasketed door with hasps for padlock\u003C/li>\n\u003Cli>Internal plastic universal mounting panel\u003C/li>\n\u003Cli>Construction: UL 94-5VA Light Gray PBT/PC Blended Plastic Enclosure Base &amp; Latches, UL 94-5VA Light Gray PBT/PC Blended Plastic Enclosure Cover (For -00 SKUs Only), UL 94V-0 Clear Polycarbonate Enclosure Cover (For -C SKUs Only), UL 94-HB Light Gray ABS Plastic Universal Mounting Panel, 18 Ga. White Powder Coated Steel T-Bar Bracket, 0.047 in. Stainless Steel Mounting Brackets\u003C/li>\n\u003Cli>AP max. operating temperature should be de-rated by 9&deg;C inside the enclosure, when solar loading is not present\u003C/li>\n\u003Cli>For outdoor installation, the 1024 is a very light grey to reduce solar loading. Painting the 1024 a darker color will increase solar loading. Avoid mounting the 1024 where it is directly exposed to the sun\u003C/li>\n\u003C/ul>\n\u003Cp>\u003C/p>",[136],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/fc1385ef/66e359df328c58001247212c/Oberon_Model_1024-00_1520x1020.jpg","oberon-skybar-environmental-enclosures-1024","SR00361","Door Style","Door Style,Height,Width,Depth,Color",[142,143,143,144,144,142],220,345,1600,[146,147,148,149,150,151],"1024-00","1024-18137","1024-18137-C","1024-31237","1024-31237-C","1024-C","\u003Cul>\n\u003Cli>(1) Enclosure\u003C/li>\n\u003Cli>(1) Universal Mounting Panel\u003C/li>\n\u003Cli>(1) T-Bar Bracket (not included in 1024-31237 and 1024-31237-C)\u003C/li>\n\u003Cli>(4) Mounting Brackets\u003C/li>\n\u003Cli>(8) M5 x 10 mm Phillips Pan Head Screws\u003C/li>\n\u003Cli>(4) #6 x 5/16 in. Flat Head Thread-Forming Screws\u003C/li>\n\u003Cli>(4) #6 x 5/16 in. Pan Head Thread-Forming Screws\u003C/li>\n\u003Cli>Installation Instructions\u003C/li>\n\u003C/ul>\n\u003Cp>\u003C/p>",[154],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ace29b3a/674121bf607be80018660e82/Oberon_Model_1024_SPEC-pdf",[156],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/33bc9e92/67411f816f426b001827a5e0/Oberon_Model_1024_IIS-pdf",[158],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a564a5acc0012b31c44/OBERON_MODEL_1024-00_OPEN_1520x1020.jpg",[160],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab04a5acc0012b31d6f/OBERON_MODEL_1024-C_EXT-3935I_1520x1020.jpg",[162],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34aed4a5acc0012b31e06/OBERON_MODEL_39-POLE-MOUNT-BRACKET_ROUND_POLE_1024-00_1520x1020.jpg","Oberon Skybar Environmental Enclosures 1024,ZetaFrame Oberon Skybar Environmental Enclosures 1024,Server cabinet Oberon Skybar Environmental Enclosures 1024,Rack-mounted Oberon Skybar Environmental Enclosures 1024,Data center Oberon Skybar Environmental Enclosures 1024,Cabinet Oberon Skybar Environmental Enclosures 1024 solution,Network rack Oberon Skybar Environmental Enclosures 1024,Structured cabling solution for Oberon Skybar Environmental Enclosures 1024,Best Oberon Skybar Environmental Enclosures 1024 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1024,Efficient routing for Oberon Skybar Environmental Enclosures 1024,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1024,High-density cable organization for Oberon Skybar Environmental Enclosures 1024,Professional cable management for Oberon Skybar Environmental Enclosures 1024","\u003Cp>This low-profile NEMA 4X Oberon&reg; Skybar&trade; Environmental Enclosure is designed to protect wireless LAN APs with internal or external antennas in challenging indoor/outdoor environments. This rugged polycarbonate enclosure protects the AP from weather, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected.&nbsp;\u003C/p>\n\u003Cp>\u003C/p>\n\u003Cp>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.\u003C/p>","Oberon Skybar Environmental Enclosures 1024 | Chatsworth","Protect wireless APs with Oberon Skybar environmental enclosures. NEMA 4X rated for harsh indoor/outdoor use. Durable polycarbonate design ensures signal transparency. Explore now.","Environmental Enclosure Performance and Durability","\u003Cp>Oberon® Skybar™ environmental enclosures provide robust protection for wireless LAN access points in demanding indoor and outdoor settings. These enclosures safeguard equipment from weather, dust, and impacts while maintaining signal transparency for optimal performance. The NEMA 4X rating ensures reliability in harsh conditions, supporting seamless network operations.\u003C/p>\u003Cp>Key features include a hinged, lockable door with padlock hasps for enhanced security and an internal universal mounting panel for easy installation. Constructed from durable polycarbonate, these environmental enclosures are UV stabilized and paintable, offering flexibility for various applications. This design helps extend the lifespan of wireless investments by reducing environmental damage.\u003C/p>\u003Cp>Technical specifications highlight a temperature rating from -40 to 70 degrees Celsius, with dimensions available in multiple sizes to accommodate different AP models. The enclosures meet IEC529-IP66 standards, providing peace of mind for deployments in wet or corrosive environments. Each Oberon enclosure includes mounting brackets and screws for straightforward setup.\u003C/p>\u003Cp>Ideal for enterprise, industrial, and telecom settings, these environmental enclosure solutions protect equipment in data centers, campuses, and edge locations. They support leading vendors' APs and DAS remotes, ensuring compatibility and future-ready performance. By de-rating operating temperatures, users can maintain efficiency even in solar-loaded conditions.\u003C/p>\u003Cp>Chatsworth Products (CPI) delivers these Oberon enclosures with global availability and rapid customization, backed by decades of expertise. The employee-owned commitment to quality ensures every environmental enclosure meets high standards for durability and performance. Trust CPI for innovative solutions that power and protect your growing technology investments.\u003C/p>",[64],"66cf3846323a170018124327",{"_link":95,"ShortDescription":172,"ProductCategory":22,"ProductGroup":23,"ProductSubGroup":24,"MarketingSeriesName":172,"ProductOverview":173,"FeaturesAndBenefits":174,"TechnicalSpecifications":175,"SeriesImage1Link":176,"URLSlug":178,"ProductType":31,"PrimaryID":179,"Featured Selector":139,"Table Selector":140,"SkusMsrp":180,"Skus":196,"Product Includes Descripton":213,"Spec Sheet":214,"Installation Instructions":216,"SeriesImage2Link":218,"SeriesImage3Link":220,"Search Terms":222,"Series Description":223,"Search Relevancy":62,"Series Image 1 Alt Text":224,"primaryId":179,"_id":225},"Oberon Skybar Environmental Enclosures 1026","\u003Cp>Oberon&reg; Skybar&trade; Environmental Enclosures 1026 protects access points (APs) with internal or external antennas from all vendors in challenging indoor/outdoor environments. This rugged polycarbonate enclosure protects the AP from falling water, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The enclosure has a hinged door, molded-in padlock hasps for locking, and interior ABS panel for attaching APs.\u003C/p>\n\u003Cp>\u003C/p>\n\u003Cp>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.\u003C/p>","\u003Cul>\n\u003Cli>NEMA 4X AP enclosure for indoor and outdoor applications such as stadiums and public hotspots\u003C/li>\n\u003Cli>UV-stabilized for exposure to direct sunlight\u003C/li>\n\u003Cli>Virtually transparent to wireless signals\u003C/li>\n\u003Cli>Universal mounting plate allows easy installation of most vendors&rsquo; APs\u003C/li>\n\u003Cli>Cover is hinged; cover can be latched and locked with padlock (not included)\u003C/li>\n\u003C/ul>\n\u003Cp>\u003C/p>","\u003Cul>\n\u003Cli>Design: Polycarbonate AP enclosure designed for wall or mast mounting indoors or outdoors, where secure mounting is required. Opaque or clear, fully hinged, lockable door\u003C/li>\n\u003Cli>Performance: Designed to NEMA 4X specifications for indoor/outdoor wet, dirty, or corrosive environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Temperature rating from -20 to 240&deg;F. Paintable\u003C/li>\n\u003Cli>Fully hinged, gasketed door with hasps for padlock\u003C/li>\n\u003Cli>Internal plastic universal mounting panel\u003C/li>\n\u003Cli>Construction: UL94-5VA Light Gray Polycarbonate Plastic Enclosure Base, UL94-5VA Light Gray Polycarbonate Plastic Enclosure Door (For -00 SKUs Only), UL94-V0 Tinted Clear Polycarbonate Plastic Enclosure Door (For -C SKUs Only), UL94-5VA Black ABS Plastic Internal Mounting Plate, UL94-5VA Light Gray Polycarbonate Plastic Mounting Feet\u003C/li>\n\u003Cli>Specify opaque grey door as -00 or tinted clear door as -C. See ordering guide below\u003C/li>\n\u003Cli>For outdoor installation, the 1026 is very light grey to reduce solar loading. Painting the 1026 a darker color will increase solar loading. Avoid mounting the 1026 where it is directly exposed to the sun\u003C/li>\n\u003C/ul>",[177],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a54ce135c00125fd8d8/991aff93/OBERON_MODEL_1026-1084-00_1520x1020.jpg","oberon-skybar-environmental-enclosures-1026","SR00362",[181,182,183,184,185,186,187,188,189,190,191,189,192,193,194,195],230,250,240,260,340,370,380,420,450,490,410,640,690,1250,1310,[197,198,199,200,201,202,203,204,205,206,207,208,209,210,211,212],"1026-1084-00","1026-1084-C","1026-12106-00","1026-12106-C","1026-14126-00","1026-14126-C","1026-16148-00","1026-16148-C","1026-181610-00","1026-181610-C","1026-18164-00","1026-18164-C","1026-20168-00","1026-20168-C","1026-242410-00","1026-242410-C","\u003Cul>\n\u003Cli>(1) Enclosure\u003C/li>\n\u003Cli>(1) Internal Mounting Plate\u003C/li>\n\u003Cli>(4) Mounting Feet (For All SKUs Except -242410 and -18164)\u003C/li>\n\u003Cli>(4) 1/4-20 x 1/2 in. Mounting Feet Screws (For All SKUs Except -242410 amd -18164)\u003C/li>\n\u003Cli>(4) #10 x 3/8 in. Mounting Plate Screws\u003C/li>\n\u003Cli>(4) #10 x 5/8 in. Lid Screws\u003C/li>\n\u003Cli>(4) #10 Washers\u003C/li>\n\u003Cli>(4) Small Hole Covers\u003C/li>\n\u003Cli>(1) Large Hole Cover\u003C/li>\n\u003Cli>Installation Instructions\u003C/li>\n\u003C/ul>",[215],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/688f4471/674121c3607be80018660eb7/Oberon_Model_1026_CUT-pdf",[217],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a505b831/67411f956f426b001827a644/Oberon_Model_1026-242410-00_IIS-pdf",[219],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a574a5acc0012b31c48/OBERON_MODEL_1026-14126-C_1520X1020-1.JPG",[221],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab14a5acc0012b31d71/OBERON_MODEL_39-1026-WORKBOX_1520x1020.jpg","Oberon Skybar Environmental Enclosures 1026,ZetaFrame Oberon Skybar Environmental Enclosures 1026,Server cabinet Oberon Skybar Environmental Enclosures 1026,Rack-mounted Oberon Skybar Environmental Enclosures 1026,Data center Oberon Skybar Environmental Enclosures 1026,Cabinet Oberon Skybar Environmental Enclosures 1026 solution,Network rack Oberon Skybar Environmental Enclosures 1026,Structured cabling solution for Oberon Skybar Environmental Enclosures 1026,Best Oberon Skybar Environmental Enclosures 1026 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 1026,Efficient routing for Oberon Skybar Environmental Enclosures 1026,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 1026,High-density cable organization for Oberon Skybar Environmental Enclosures 1026,Professional cable management for Oberon Skybar Environmental Enclosures 1026","\u003Cp>Oberon&reg; Skybar&trade; Environmental Enclosures 1026 protects access points (APs) with internal or external antennas from all vendors in challenging indoor/outdoor environments. This rugged polycarbonate enclosure protects the AP from falling water, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The enclosure has a hinged door, molded-in padlock hasps for locking, and interior ABS panel for attaching APs.\u003C/p>\n\u003Cp>\u003C/p>",[64],"66cf3846323a17001812432a",{"_link":95,"ShortDescription":227,"ProductCategory":22,"ProductGroup":23,"ProductSubGroup":24,"MarketingSeriesName":227,"ProductOverview":228,"SeriesImage1Link":229,"URLSlug":231,"ProductType":31,"PrimaryID":232,"Featured Selector":233,"Table Selector":234,"SkusMsrp":235,"Skus":238,"SeriesImage2Link":241,"SeriesImage3Link":243,"SeriesImage4Link":245,"Search Terms":247,"Series Description":248,"Search Relevancy":62,"Series Level SEO Page Title":249,"Series Level SEO Meta Description":250,"Series Level Web H4 Heading":251,"Series Level Web Paragraph Text":252,"Series Image 1 Alt Text":253,"primaryId":232,"_id":254},"Oberon Skybar Environmental Enclosures 3000","\u003Cp>Oberon&reg; Skybar&trade; Environmental Enclosure 3000 is an outdoor concealment shroud for concealing Wi-Fi and small cell APs, antennas, remote radio heads, cabling and connectors. Oberon&reg; Skybar&trade; Environmental Enclosures 3000 includes a paintable, rugged ABS plastic hinged cover which is virtually transparent to wireless signals. TheOberon&trade; Skybar&trade; Environmental Enclosure 3000 also includes a heavy duty panel for mounting APs, antennas, and brackets from most leading wireless vendors. Where outdoor network aesthetics is paramount, conceal and protect outdoor rated wireless equipment.\u003C/p>\n\u003Cp>\u003C/p>\n\u003Cp>NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.\u003C/p>",[230],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34a59ce135c00125fd8dc/20dc717a/OBERON_MODEL_3001-00_1520x1020.jpg","oberon-skybar-environmental-enclosures-3000","SR00363","Application","Application,Mount Style",[236,237],540,200,[239,240],"3001-00","3009-00",[242],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a584a5acc0012b31c4a/OBERON_MODEL_3001-00_CLOSED_BRICK_1520x1020.jpg",[244],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34ab24a5acc0012b31d73/OBERON_MODEL_3001-00_OPEN_CISCO_1532_1520x1020.jpg",[246],"https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34e27ce135c00125fe1c9/OBERON_MODEL_3009-00_INSTALL_1520x1020.jpg","Oberon Skybar Environmental Enclosures 3000,ZetaFrame Oberon Skybar Environmental Enclosures 3000,Server cabinet Oberon Skybar Environmental Enclosures 3000,Rack-mounted Oberon Skybar Environmental Enclosures 3000,Data center Oberon Skybar Environmental Enclosures 3000,Cabinet Oberon Skybar Environmental Enclosures 3000 solution,Network rack Oberon Skybar Environmental Enclosures 3000,Structured cabling solution for Oberon Skybar Environmental Enclosures 3000,Best Oberon Skybar Environmental Enclosures 3000 for server racks,How to organize cables with Oberon Skybar Environmental Enclosures 3000,Efficient routing for Oberon Skybar Environmental Enclosures 3000,Front-to-back cable routing for Oberon Skybar Environmental Enclosures 3000,High-density cable organization for Oberon Skybar Environmental Enclosures 3000,Professional cable management for Oberon Skybar Environmental Enclosures 3000","\u003Cp>Oberon&reg; Skybar&trade; Environmental Enclosure 3000 is an outdoor concealment shroud for concealing Wi-Fi and small cell APs, antennas, remote radio heads, cabling and connectors. Oberon&reg; Skybar&trade; Environmental Enclosures 3000 includes a paintable, rugged ABS plastic hinged cover which is virtually transparent to wireless signals.\u003C/p>","Venue Concealment Shrouds - Skybar™ Enclosure 3000 | Chatsworth","Skybar™ Enclosure 3000 provides rugged venue concealment shrouds that protect Wi‑Fi gear and blend outdoors. Ideal as ground mount concealment shrouds.","Key Features of the Skybar™ Enclosure 3000","\u003Cp>The Oberon® Skybar™ Environmental Enclosure 3000 serves as a robust venue concealment shroud, shielding Wi‑Fi and small‑cell equipment while maintaining signal transparency. Its painted ABS housing blends seamlessly with surrounding architecture, reducing visual impact in public spaces. Designed for the wireless 3000 family, it supports high‑density deployments without compromising performance. Ground mount concealment shrouds are engineered with mounting brackets that accommodate ceiling, wall, or pole installations, offering flexibility for diverse site requirements. The enclosure's hinged, paintable cover permits easy access for maintenance while preserving a clean exterior appearance. Integrated cable management pathways simplify wiring and protect connectors from environmental exposure. The wireless 3000 platform benefits from the enclosure's low‑profile design, which minimizes signal loss and supports both 2.4 GHz and 5 GHz bands. Heavy‑duty mounting panels accept APs, antennas, and remote radio heads from leading vendors, ensuring broad compatibility. Weather‑sealed seams and UV‑stable materials extend service life in harsh outdoor conditions. Aesthetic considerations are addressed through a virtually invisible front panel that can be custom‑painted to match any venue palette, preserving architectural intent. The enclosure's modular construction allows quick field assembly and future upgrades without extensive rework. Oberon® solutions integrate with CPI's eConnect® monitoring tools for real‑time environmental data. Customers can configure the Skybar™ Enclosure 3000 using CPI's Product Designer, selecting accessories such as AP covers or additional mounting hardware. Expert consultation services are available to tailor the shroud to specific project needs. Contact a CPI sales specialist to explore customization options and accelerate deployment.\u003C/p>",[64],"66cf3846323a17001812432d",[],{"id":32,"name":21,"url":257,"type":31,"skuCount":258,"minPrice":36,"firstSku":40},"/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1020",5,{"id":74,"name":67,"url":260,"type":31,"skuCount":62,"minPrice":76,"firstSku":78},"/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1021",{"id":103,"name":96,"url":262,"type":31,"skuCount":263,"minPrice":105,"firstSku":107},"/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1022",2,{"id":138,"name":131,"url":265,"type":31,"skuCount":266,"minPrice":142,"firstSku":146},"/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1024",6,{"id":179,"name":172,"url":268,"type":31,"skuCount":269,"minPrice":181,"firstSku":197},"/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-1026",16,{"id":232,"name":227,"url":271,"type":31,"skuCount":263,"minPrice":237,"firstSku":239},"/en-us/products/wireless-enclosures/oberon-skybartm-environmental-enclosures/na/oberon-skybar-environmental-enclosures-3000",["Map",273,274],"warranties","/en-us/resources/product-information/warranties",1776542809061]