Rack Bonding Busbar
Rack Bonding Busbar
Rack Bonding Busbar
Rack Bonding Busbar
Rack Bonding Busbar
3 Options
Rack Bonding Busbar
Rack Bonding Busbar
Rack Bonding Busbar
Rack Bonding Busbar
Customize Your Product
Width
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
10610-019 View Details | 19" (483 mm) | $106.51 | |
10610-023 View Details | 23" (584 mm) | $109.92 | |
10610-035 View Details | 35" (889 mm) | $125.14 |
Product Description
Use Rack Bonding Busbar for consolidating equipment bonding. Constructed of 3/16”-thick x 3/4”H (4.763 mm x 19.1 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar with eight #6-32 tapped lug mounting holes on 1” (25.4 mm) centers and two pairs of 5/16” (7.938 mm) diameter holes spaced 3/4” (19.1 mm) apart for attaching ground jumpers.
- Other configurations available on request
- UL® Listed
Part number consists of Busbar and a hardware kit that includes:
- (1) splice plate bar, 3”L (80 mm)
- (2) #12-24 copper machine screws
- (2) #12 copper flat washers
- (8) #6-32 copper machine screws
- (8) #6 ring terminals