CPI products are available exclusively through our authorized distributors, ensuring you get the best service, local availability, and flexible purchasing options. Find a distributor near you to check availability and place an order.
Need help choosing the right solution? Our sales specialists provide personalized assistance to help you navigate product selection, technical specifications, and custom solutions tailored to your needs. Connect with an expert today.
Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.
Width, Height, Color
The Swing-Out Plate Mounting Kit installs at the front of the enclosures and converts a standard mounting plate into a swing-out mounting plate (ordered separately). The Kit includes brackets, hinges and mounting hardware that attach to the front of the enclosure to allow easy access to electronic components.
Height, Color
The Single Tempered Glass Door is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.
The Single Solid Metal Door is reversible to open from the right or left and can be attached to the front or rear of the enclosure. To reverse doors, you must move the hinges, and rotate the latch. Door includes hinges. Order latch separately.
Vertical Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cables to the bracket.
Short Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the rail for better organization. Use it with Front-to-Rear Lashing Bracket for optimum performance.
RMR Quick Wall-Mounting Kit features a cleat design that allows for quick and easy mounting of the RMR Wall-Mount Enclosure.
Grounding Lug Kit includes a Two-Hole Compression Lug sized for for #6 AWG conductor with .375" (9.5mm) holes spaced on 1" (25.4 mm) centers and mounting hardware. Attaches to the RMR Wall-Mount Enclosure frame to provide a bonding for the enclosure.
RMR Wall-Mount Enclosure Lag Bolt Mounting Kit, 3" (77 mm) H x 3" (77 mm) W x 3" (77 mm) D; Clear
Use CPI Filter Fans to propel the cool ambient air into the enclosure. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds.
For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter.
Fixed Mounting Plates are solid metal panels that are installed in a side-to-side orientation at the rear of the enclosure onto the back of the frame and can be ordered with the enclosure.
Equipment Mounting Rails provide support for 19” EIA (482.6 mm) rack-mount equipment and can be ordered with the enclosure
Width, Height, Rail Style, Color
RMR Wall-Mount Enclosure Busbar Kit; 1" (26 mm) H x 20" (508 mm) W x 2" (51 mm) D; Copper
Use RMR Wall-Mount Enclosure Brush Cable Entry Grommet when NEMA Type 12 and IP 55 protection ratings are not essential, Brush Cable Entry Grommet helps block some dust and particles from entering through cable access holes, while providing easier access to cables. Place grommets at the bottom openings for optimum protection.
CPI offers closed-loop cooling units by Pfannenberg, which consist of two separate circulation systems. One system seals out the ambient air, cooling and recirculating clean, cool air throughout the enclosure. The second system uses ambient air to remove and discharge the heat.
Front to Rear Cable Lashing Bracket routes high volumes of cables from front-to-rear of the cabinet, preventing cabling from invading the U space below the cable run.
Enclosure Depth, Color
Hardware Kits are used to attach plates, rails and accessories to the RMR Modular Enclosure frame. The interior of the frame is punched with attachment points
on 1" (25 mm) increments. Traditional thread-forming screws allow direct attachment to the frame. Drop-in bolts and nuts speed installation and still provide a
bonded connection.
RMR Modular Enclosure Top Exhaust Fan
Short Ring Cable Manager includes a set of four 7U high brackets that create a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails.
Color
Short Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space. Wider configurations for 31.5"W (800 mm) enclosures also feature a protective cover.
Width, Height, Color, Depth
Finger Cable Manager is a T-shaped cable guide that creates a pathway for cables next to the 19”EIA (482.6 mm) equipment mounting rails and guides cables into each U space.
Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.
Quarter-Height Mounting Plates are solid metal panels that can be mounted in multiple orientations–front-to-rear or side-to-side–directly to the uprights of the frame. The 23.6"W (600 mm) plates can also be mounted directly to 19"EIA square-punched or threaded rails.
Order one Power Cord per Filter Fan Kit. Match to Fan Voltage requirement.
Volts, Plug
Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.
Depth, Width, Height, Color
RMR Modular Enclosure Leveler Kit
CPI offers closed-loop cooling units by Pfannenberg, which consist of two separate circulation systems. One system seals out the ambient air, cooling and recirculating clean, cool air throughout the enclosure. The second system uses ambient air to remove and discharge the heat. Closed-loop cooling is required when the ambient temperature is greater than the target internal temperature of the enclosure, or when higher ingress protection (NEMA Type 12 rating) is necessary.
Volts, Type, Color
Half-Height Mounting Plates are solid metal panels that can be mounted in multiple orientations–front-to-rear or side-to-side–directly to the uprights of the frame. The 23.6"W (600 mm) plates can also be mounted directly to 19”EIA square punched or threaded rails.
Half-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.
Ground Wire Kit includes jumpers and hardware to bond the enclosure frame, panels and doors
Type, Length
Full-Height Mounting Plates are solid metal panels that are installed in a side-to-side orientation of the enclosure frame. Mounting panels can be adjusted in depth by 1" (25 mm) increments. Full-Height Mounting Plate Assembly with Lower Support Rails can be ordered with the enclosure.
Width, Height, Depth, Color
Full-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.
Full-Height Baying Mounting Plates are installed between two Full-Height Mounting Plates when enclosures are bayed (attached side-by-side). This creates a continuous mounting surface, connecting the two Full-Height Mounting Plates.
Baying brackets attach two RMR Modular Enclosures together side-by-side
Use CPI Filter Fans to propel the cool ambient air into the enclosure. For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds.
Use CPI Filter Fans to propel the cool ambient air into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter. The patented click mechanism on the Filter Fans have a unique four-corner fastening system that enables safe and quick, tool-less installation, maintains the rated seal, and allows the filter medium to be replaced in seconds.
Baying brackets attach two RMR Modular Enclosures together side-by-side. Includes 8 external baying brackets.
Use natural convection with filter kit when the amount of heat being removed from your enclosure is minimal. Use natural convection with filter kit when the amount of heat being removed from your enclosure is minimal. Filters can be used in either intake (when combined with Filter Fans) or exhaust applications (ideal). If installing a combination of Filter Fans and exhaust filters, fit the Filter Fans in the lower third of the cabinet and the exhaust filter(s) near the top of the cabinet for optimum airflow.
Type, Color
Baying Kits attach, or bay, two RMR Modular Enclosures together side-by-side. Includes four corner baying brackets, four flat brackets and microcellular urethane foam seal to fill gap between enclosures.
Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cables and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cables to the bracket.
Depth, Color
Bracket Kit is an alternate method for mounting the Full-Height Mounting Plate. It positions the plate at the very back of the enclosure in a fixed position inset into the rear opening of the frame.
Baying Kits attach, or bay, two RMR Modular Enclosures together side-by-side. Includes eight external baying brackets, two flat brackets and microcellular urethane foam seal to fill gap between enclosures.
Front-to-Back Rear Cable Lashing Bracket routes high volumes of cables from front-to-rear of the RMR Fixed Wall-Mount Enclosure, preventing cabling from invading the U space below the cable run.
RMR EPDM Snap-In Liquid Tight Grommet, 2" (50 mm) Diameter, IP 67; Gray
RMR Enclosure XL Polyvent Protective Vent Kit provides ventilation and equalizes air pressure in the event of drastic temperature changes. Pressure equalization is essential to protect the enclosure seal from damage. Installation hardware included.
RMR Enclosure Threaded Drain Plug Kit; Brass; M12x1.5
The RMR Enclosure Grounding and Bonding Kit provides bonding to the enclosure or bonds the optional mounting plate.
Type
RG M63–gland seals by Roxtec, combine the traditional gland technique with unique technology for flexibility and adaptability. The result is a new generation of glands with improved capacity and functionality. RG M63 has a compact design that makes it well suited for small areas. It can seal between one to nine cables with diameters ranging from 0.138" to 1.280".
The RMR® Enclosure Door Stop Kit secures the door of the enclosure in the open position. It can be mounted on either left- or right-hinged doors. Includes mounting hardware.
ComSeal by Roxtec is a light-weight and efficient cable-sealing solution for industrial enclosures. The solutions are supplied as readymade kits, including adaptable sealing modules, which simplify planning, purchasing and installation. The seals can be attached to either the inside or the outside of an enclosure. This compensates for interfering equipment in cramped spaces and makes installation easy.
Replacement Fluted Filter Mats
Replacement 150g/m2 Filter Mats
Match Power Cord to Cooling Unit voltage requirement.
Plug, Volts
Mounting Bracket Kit mounts RMR Standard Wall-Mount Cabinets to the wall.
The LED Light Kit provides with On-Off Switch additional lighting inside the enclosure. Two types available: On-off switch. Voltage: 100 - 240 V, 50/60 Hz; NEMA 1-15P power cord.
The LED Light Kit provides additional lighting inside the enclosure.Two types available: On-off switch or motion sensor. Voltage: 100 - 240 V, 50/60 Hz; NEMA 1-15P power cord.
Intake Door Assembly for RMR Modular Enclosure for Filter Fan or Filter Kit.
Width, Height, Type, Color
Front-to-Rear Horizontal Support Slides are used with equipment rails. Includes six slides.
Exhaust Door Assembly for RMR Modular Enclosure for 7" (177 mm) Filter Fan or Filter Kit
Door Latch Kit for RMR Wall-Mount Enclosures
Depth
Document Holder attaches to the enclosure with double backed adhesive tape.
Aisle Containment Door Assembly for RMR Modular Enclosure has a cutout near the middle for a Cooling Unit.
Width, Height, Color, Door Style