Cart

Loading...
Loading...

CUBE-iT Wall-Mount Cabinet

36 Options
Customize Your Product
Height
Depth
Color
Explore Sizes & Options
Filter
Add to Cart Add
11840-724
View Details
24" (610 mm) 12U
24" (610 mm)
Black
Solid Metal Door
$1,144.68
11840-736
View Details
36" (910 mm) 19U
24" (610 mm)
Black
Solid Metal Door
$1,293.00
11840-748
View Details
48" (1220 mm) 26U
24" (610 mm)
Black
Solid Metal Door
$1,525.55
11840-E24
View Details
24" (610 mm) 12U
24" (610 mm)
Glacier White
Solid Metal Door
$1,165.86
11840-E36
View Details
36" (910 mm) 19U
24" (610 mm)
Glacier White
Solid Metal Door
$1,316.96
11840-E48
View Details
48" (1220 mm) 26U
24" (610 mm)
Glacier White
Solid Metal Door
$1,553.82
11890-724
View Details
24" (610 mm) 12U
18" (460 mm)
Black
Solid Metal Door
$1,118.74
11890-736
View Details
36" (910 mm) 19U
18" (460 mm)
Black
Solid Metal Door
$1,281.75
11890-748
View Details
48" (1220 mm) 26U
18" (460 mm)
Black
Solid Metal Door
$1,505.67
11890-E24
View Details
24" (610 mm) 12U
18" (460 mm)
Glacier White
Solid Metal Door
$1,139.44
Product Description

CUBE-iT® Wall-Mount Cabinet provides a secure, easy-to-install, swing-out storage solution for information and communications technology (ICT) equipment. Attractive design, security features and range of optional fan kits make it ideal for public areas or equipment rooms with limited floor space.

Key Features and Benefits
  • Three-part, swing-out design allows access and service to the front and rear of equipment
  • A single lock and key (CH751) on the front door provides access to the entire cabinet
  • Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. The 3” (76 mm) knockouts include edge-protection grommets
  • Rear panel features cable tie and attachment points for accessory rack-mount brackets
  • UL® 2416 Listed, 300 lb (136 kg) load rating
  • Internal latch mechanism secures the rear panel; slim-profile does not impact cabling space
  • Hinge design allows the installer to remove the rear panel for easier installation on the wall
  • Cabinet body includes one pair of adjustable depth 19" EIA threaded equipment mounting rails
  • Cable pass-through knockout with optional brush seal makes it ideal for retrofit installations
  • Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
  • Factory-prepped bonding feature provides convenience and reduces installation time
  • Ships fully assembled