Basic eConnect PDU

Basic eConnect PDU

Basic eConnect PDU

Basic eConnect PDU

Basic eConnect PDU





Basic eConnect PDU
387 Options

Basic eConnect PDU

Basic eConnect PDU

Basic eConnect PDU

Basic eConnect PDU

Basic eConnect PDU





Customize Your Product
Phase
Cabinet Compatibility
Explore Sizes & Options
| Add to Cart Add | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
E0-1001-C View Details | C20 Inlet to NEMA L5-20P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 20A | 1.9kW | 42U or Higher | Black | $773.64 | |
E0-1001-CE View Details | C20 Inlet to NEMA L5-20P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 20A | 1.9kW | 42U or Higher | 1 Black + 1 Glacier White | $1,516.35 | |
E0-1001-E View Details | C20 Inlet to NEMA L5-20P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 20A | 1.9kW | 42U or Higher | Glacier White | $773.64 | |
E0-1002-C View Details | NEMA L5-30P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 30A | 2.9kW | 42U or Higher | Black | $969.58 | |
E0-1002-CE View Details | NEMA L5-30P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 30A | 2.9kW | 42U or Higher | 1 Black + 1 Glacier White | $1,900.35 | |
E0-1002-E View Details | NEMA L5-30P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 30A | 2.9kW | 42U or Higher | Glacier White | $969.58 | |
E0-1003-C View Details | C20 Inlet to NEMA L6-20P | (24) C13 Locking Outlets | 208V | Single-Phase | 20A | 3.3kW | 42U or Higher | Black | $718.39 | |
E0-1003-CE View Details | C20 Inlet to NEMA L6-20P | (24) C13 Locking Outlets | 208V | Single-Phase | 20A | 3.3kW | 42U or Higher | 1 Black + 1 Glacier White | $1,408.03 | |
E0-1003-E View Details | C20 Inlet to NEMA L6-20P | (24) C13 Locking Outlets | 208V | Single-Phase | 20A | 3.3kW | 42U or Higher | Glacier White | $718.39 | |
E0-1004-C View Details | NEMA L6-30P | (24) C13 Locking Outlets | 208V | Single-Phase | 30A | 5kW | 42U or Higher | Black | $773.64 |
Product Description
Basic eConnect® PDUs provide reliable power distribution in high-density applications where no power monitoring is required.
Key Features and Benefits
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Quickly select and customize your solution with CPI consultation services.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement, reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers.