Cart

Loading...
Loading...

Metered eConnect PDU

147 Options
Customize Your Product
Phase
Cabinet Compatibility
Explore Sizes & Options
Filter
Add to Cart Add
E1-2001-C
View Details
C20 Inlet to NEMA L5-20P
(24) 5-20 Standard Outlets
120V
Single-Phase
20A
1.9kW
42U or Higher
Black
$883.71
E1-2001-CE
View Details
C20 Inlet to NEMA L5-20P
(24) 5-20 Standard Outlets
120V
Single-Phase
20A
1.9kW
42U or Higher
1 Black + 1 Glacier White
$1,732.06
E1-2001-E
View Details
C20 Inlet to NEMA L5-20P
(24) 5-20 Standard Outlets
120V
Single-Phase
20A
1.9kW
42U or Higher
Glacier White
$883.71
E1-2002-C
View Details
NEMA L5-30P
(24) 5-20 Standard Outlets
120V
Single-Phase
30A
2.9kW
42U or Higher
Black
$1,064.12
E1-2002-CE
View Details
NEMA L5-30P
(24) 5-20 Standard Outlets
120V
Single-Phase
30A
2.9kW
42U or Higher
1 Black + 1 Glacier White
$2,085.65
E1-2002-E
View Details
NEMA L5-30P
(24) 5-20 Standard Outlets
120V
Single-Phase
30A
2.9kW
42U or Higher
Glacier White
$1,064.12
E1-2003-C
View Details
C20 Inlet to NEMA L6-20P
(24) C13 Locking Outlets
208V
Single-Phase
20A
3.3kW
42U or Higher
Black
$833.48
E1-2003-CE
View Details
C20 Inlet to NEMA L6-20P
(24) C13 Locking Outlets
208V
Single-Phase
20A
3.3kW
42U or Higher
1 Black + 1 Glacier White
$1,633.60
E1-2003-E
View Details
C20 Inlet to NEMA L6-20P
(24) C13 Locking Outlets
208V
Single-Phase
20A
3.3kW
42U or Higher
Glacier White
$833.48
E1-2004-C
View Details
NEMA L6-30P
(24) C13 Locking Outlets
208V
Single-Phase
30A
5kW
42U or Higher
Black
$884.47
Product Description

Metered eConnect® PDUs feature a local display for easy reading of input current to help with initial installation and properly balanced operations.

Key Features and Benefits
  • Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
  • Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
  • No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
  • Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
  • Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
  • Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
  • High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.