Switched eConnect PDU

Switched eConnect PDU

Switched eConnect PDU

Switched eConnect PDU




Switched eConnect PDU
123 Options

Switched eConnect PDU

Switched eConnect PDU

Switched eConnect PDU

Switched eConnect PDU




Customize Your Product
Phase
Cabinet Compatibility
Explore Sizes & Options
| Add to Cart Add | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
EA-5001-C View Details | C20 Inlet to NEMA L5-20P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 20A | 1.9kW | 42U or Higher | Black | $1,971.41 | |
EA-5001-CE View Details | C20 Inlet to NEMA L5-20P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 20A | 1.9kW | 42U or Higher | 1 Black + 1 Glacier White | $3,863.97 | |
EA-5001-E View Details | C20 Inlet to NEMA L5-20P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 20A | 1.9kW | 42U or Higher | Glacier White | $1,971.41 | |
EA-5002-C View Details | NEMA L5-30P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 30A | 2.9kW | 42U or Higher | Black | $2,150.82 | |
EA-5002-CE View Details | NEMA L5-30P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 30A | 2.9kW | 42U or Higher | 1 Black + 1 Glacier White | $4,215.55 | |
EA-5002-E View Details | NEMA L5-30P | (24) 5-20 Standard Outlets | 120V | Single-Phase | 30A | 2.9kW | 42U or Higher | Glacier White | $2,150.82 | |
EA-5004-C View Details | NEMA L6-30P | (24) C13 Locking Outlets | 208V | Single-Phase | 30A | 5kW | 42U or Higher | Black | $2,061.08 | |
EA-5004-CE View Details | NEMA L6-30P | (24) C13 Locking Outlets | 208V | Single-Phase | 30A | 5kW | 42U or Higher | 1 Black + 1 Glacier White | $4,039.73 | |
EA-5004-E View Details | NEMA L6-30P | (24) C13 Locking Outlets | 208V | Single-Phase | 30A | 5kW | 42U or Higher | Glacier White | $2,061.08 | |
EA-5005-C View Details | NEMA L15-30P | (24) C13 Locking Outlets | 208V | Three-Phase | 30A | 8.6kW | 42U or Higher | Black | $2,778.60 |
Product Description
Switched eConnect® PDUs provide remote monitoring of power at the rack level and individual outlet control, making it possible to remotely turn power on or off at each outlet.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.