Rack Cabling Managers
Rack Cabling Managers
16 Options
Rack Cabling Managers
Customize Your Product
Width
Height
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
11752-119 View Details | 19" (482.6 mm) | 1.72" (43.7 m) 1U | Gray | $119.63 | |
11752-123 View Details | 23" (584.2 mm) | 1.72" (43.7 m) 1U | Gray | $124.46 | |
11752-519 View Details | 19" (482.6 mm) | 1.72" (43.7 m) 1U | Clear | $113.97 | |
11752-523 View Details | 23" (584.2 mm) | 1.72" (43.7 m) 1U | Clear | $118.52 | |
11752-719 View Details | 19" (482.6 mm) | 1.72" (43.7 m) 1U | Black | $113.97 | |
11752-723 View Details | 23" (584.2 mm) | 1.72" (43.7 m) 1U | Black | $118.53 | |
11752-E19 View Details | 19" (482.6 mm) | 1.72" (43.7 m) 1U | Glacier White | $125.36 | |
11752-E23 View Details | 23" (584.2 mm) | 1.72" (43.7 m) 1U | Glacier White | $130.37 | |
11753-119 View Details | 19" (482.6 mm) | 3.47" (88.1 m) 2U | Gray | $140.78 | |
11753-123 View Details | 23" (584.2 mm) | 3.47" (88.1 m) 2U | Gray | $146.33 |
Product Description
Used to organize horizontal cable and wire runs. Two sizes of slotted plastic rings provide ample room to hold all types and sizes of wiring and cabling.
Key Features and Benefits
- Available 2"D (50 mm) only and 1 or 2U
- Easy to install on equipment racks
- Installation hardware not included