Cart

Loading...
Loading...

CCS Combination Cabling Section

60 Options
Customize Your Product
Use With
Width
Height
Explore Sizes & Options
Filter
Add to Cart Add
30161-701
View Details
38U Rack
3.7" (93 mm)
6' (1.8 m)
For 3"D (80 mm) Racks
Black
$739.25
30161-703
View Details
45U Rack
3.7" (93 mm)
7' (2 m)
For 3"D (80 mm) Racks
Black
$762.13
30161-705
View Details
48U Rack
3.7" (93 mm)
7.5' (2.3 m)
For 3"D (80 mm) Racks
Black
$807.82
30161-708
View Details
58U Rack
3.7" (93 mm)
9' (2.7 m)
For 3"D (80 mm) Racks
Black
$1,066.94
30161-715
View Details
51U Rack
3.7" (93 mm)
8' (2.4 m)
For 3"D (80 mm) Racks
Black
$876.40
30161-E01
View Details
38U Rack
3.7" (93 mm)
6' (1.8 m)
For 3"D (80 mm) Racks
Glacier White
$813.22
30161-E03
View Details
45U Rack
3.7" (93 mm)
7' (2 m)
For 3"D (80 mm) Racks
Glacier White
$838.32
30161-E05
View Details
48U Rack
3.7" (93 mm)
7.5' (2.3 m)
For 3"D (80 mm) Racks
Glacier White
$888.61
30161-E08
View Details
58U Rack
3.7" (93 mm)
9' (2.7 m)
For 3"D (80 mm) Racks
Glacier White
$1,173.63
30161-E15
View Details
51U Rack
3.7" (93 mm)
8' (2.4 m)
For 3"D (80 mm) Racks
Glacier White
$964.05
Product Description

Double-sided managers that feature an MCS-style front side and a VCS-style back side. Available with standard (CCS) and extended length (CCS-EFX) cable guides in three widths and several heights. The CCS Combination Cabling Section offers the best of CPI’s cabling sections, but with added design features. This cabling section is double-sided with the front side, featuring plastic cable guides (like those used on the MCS Master Cabling Section), while the back retains the classic VCS Vertical Cabling Section design.

Key Features and Benefits
  • 1U cable guides on the front designed for fanning and managing patch cords
  • Open cabling section on the rear provides easy access and routes cable bundles feeding into the back of patch panels
  • Edge-protected pass through ports make it easy to route cable from front to back; vertical slots along the center separator secure cable bundles neatly with optional Saf-T-Grip® Cable Management Straps
  • Plastic Cable Guides meet UL 94V-O Flame Resistant standards
  • Innovative SwitchGate Door/Cover (front) is easily opened from the right or left and can be removed so that cable does not have to thread through guides
  • Attach to Standard Racks, Universal Racks, QuadraRack or Adjustable QuadraRack frames
  • Mounting hardware and doors are included