Cart

Loading...
Loading...

CCS-EFX Combination Cabling Section with Extended Fingers

18 Options
Customize Your Product
Use With
Width
Height
Explore Sizes & Options
Filter
Add to Cart Add
40098-703
View Details
45U Rack
6" (152 mm)
7' (2.1 m)
Black
$1,060.56
40098-705
View Details
48U Rack
6" (152 mm)
7.5' (2.3 m)
Black
$1,124.19
40098-715
View Details
51U Rack
6" (152 mm)
8' (2.4 m)
Black
$1,219.67
40098-E03
View Details
45U Rack
6" (152 mm)
7' (2.1 m)
Glacier White
$1,166.59
40098-E05
View Details
48U Rack
6" (152 mm)
7.5' (2.3 m)
Glacier White
$1,236.58
40098-E15
View Details
51U Rack
6" (152 mm)
8' (2.4 m)
Glacier White
$1,341.62
40099-703
View Details
45U Rack
10" (254 mm)
7' (2.1 m)
Black
$1,293.43
40099-705
View Details
48U Rack
10" (254 mm)
7.5' (2.3 m)
Black
$1,371.09
40099-715
View Details
51U Rack
10" (254 mm)
8' (2.4 m)
Black
$1,487.48
40099-E03
View Details
45U Rack
10" (254 mm)
7' (2.1 m)
Glacier White
$1,422.77
Product Description

The CCS-EFX is manufactured from a combination of strong, lightweight aluminum sheet and plenum-rated composite materials for maximum strength at minimal weight. CCS-EFX is packaged in a single carton for easy handling and includes installation hardware.

Key Features and Benefits
  • Cable openings on the front are sized to fit 48 patch cords, twice the capacity of the CCS; openings have rounded edges to protect cable and will not deform or break
  • Cable openings on front of CCS-EFX align with rack-mount unit on rack, allowing cables to exit by rack-mount unit
  • The front door hinges open to the right or left and locks in the closed position to protect cables
  • Open cabling section on the rear of CCS-EFX allows large premise cable bundles to exit the manager into the rack-mount space. Spin closure latches secure cables
  • Attach to 3”D (80 mm) Standard Racks, Universal Racks or QuadraRack
  • Mounting hardware and doors are included