Universal Rack
Universal Rack
Universal Rack
Universal Rack
Universal Rack
Universal Rack
341 Options
Universal Rack
Universal Rack
Universal Rack
Universal Rack
Universal Rack
Customize Your Product
Type
Width
Color
Explore Sizes & Options
| Add to Cart Add | ||||||
|---|---|---|---|---|---|---|
46053-100 View Details | Two Top Bars | 19" (483 mm) | Gray | 66" (1676 mm) 34U | $679.14 | |
46053-101 View Details | Two Top Bars | 19" (483 mm) | Gray | 72" (1829 mm) 38U | $699.59 | |
46053-102 View Details | Two Top Bars | 19" (483 mm) | Gray | 78" (1981 mm) 41U | $722.41 | |
46053-103 View Details | Two Top Bars | 19" (483 mm) | Gray | 84" (2134 mm) 45U | $744.06 | |
46053-105 View Details | Two Top Bars | 19" (483 mm) | Gray | 90" (2286 mm) 48U | $780.52 | |
46053-108 View Details | Two Top Bars | 19" (483 mm) | Gray | 108" (2743 mm) 58U | $835.86 | |
46053-115 View Details | Two Top Bars | 19" (483 mm) | Gray | 96" (2438 mm) 51U | $803.15 | |
46053-117 View Details | Two Top Bars | 19" (483 mm) | Gray | 102" (2591 mm) 55U | $834.28 | |
46053-119 View Details | Two Top Bars | 19" (483 mm) | Gray | 60" (1524 mm) 31U | $707.37 | |
46053-120 View Details | Two Top Bars | 19" (483 mm) | Gray | 48" (1219 mm) 24U | $667.68 |
Product Description
High-strength, lightweight 6061-T6 aluminum extrusion construction with two top angles and heavy-duty assembly hardware for a stronger rack to handle heavier loading.
Key Features and Benefits
- Supports 19” rack-mount equipment designed for two-post panel mounting like patch panels and network switches or use with shelves to support computer servers.
- Easy positioning of equipment or shelves with marked and numbered rack-mount spaces.
- Quick attachment of equipment with threaded equipment mounting holes and included equipment-mounting screws.
- Delivers unassembled in a single carton — quick and easy bolt-together assembly takes less than 10 minutes.
- Lightweight aluminum construction for easy transport and positioning during installation.
- Integrated grounding with a built-in attachment point for a ground (earthing) connection.
- Attach CPI vertical cable managers to the side of the rack through pre-punched holes.
- Secure the rack to the floor quickly with a concrete, wood or raised floor installation kit through pre-punched holes in base angle.