Cart

Loading...
Loading...

Seismic Frame Two-Post Rack

16 Options
Customize Your Product
Width
Rail Style
Color
Explore Sizes & Options
Filter
Add to Cart Add
13853-103
View Details
24" (610 mm)
Tapped #12-24 Zinc Rails
Gray
$2,164.46
13853-703
View Details
24" (610 mm)
Tapped #12-24 Zinc Rails
Black
$2,134.64
13854-103
View Details
24" (610 mm)
Square-Punched Zinc Rails
Gray
$2,081.47
13854-703
View Details
24" (610 mm)
Square-Punched Zinc Rails
Black
$1,997.62
13855-103
View Details
24" (610 mm)
Tapped #12-24 Zinc Rails
Gray
$2,133.36
13855-703
View Details
24" (610 mm)
Tapped #12-24 Zinc Rails
Black
$2,073.73
13856-103
View Details
24" (610 mm)
Square-Punched Zinc Rails
Gray
$2,027.42
13856-703
View Details
24" (610 mm)
Square-Punched Zinc Rails
Black
$1,937.95
13883-103
View Details
28" (711 mm)
Tapped #12-24 Zinc Rails
Gray
$2,492.59
13883-703
View Details
28" (711 mm)
Tapped #12-24 Zinc Rails
Black
$2,432.90
Product Description

CPI’s Seismic Frame® Two-Post Rack is designed specifically to support network equipment in areas with seismic activity. When earthquakes occur, equipment racks move back-and-forth with the building causing violent vibration through racks and equipment. An earthquake can easily damage or destroy non-seismic racks and equipment that are not carefully braced.

The welded, steel Seismic Frame Two-Post Rack resists the swaying motion caused by earthquakes to reduce the amount of vibration transferred through the rack to equipment and is less likely to be damaged during a seismic event, which means faster network recovery.

Key Features and Benefits
  • Welded, steel network equipment rack engineered specifically to protect equipment in areas with seismic activity
  • Independently seismic-tested and certified; meets industry-recognized Telcordia® Technologies, Inc.​ GR-63-CORE Network Equipment Building Systems (NEBS) Zone 4 requirements
  • 1,000 lb (453.6 kg) load rating for seismic areas
  • Supports 19” EIA-310-D compliant rack-mount equipment like patch panels and network switches; 23” wide version also available
  • 19” wide rack fits within a 24” (610 mm) raised access floor tile
  • Available with #12-24 threaded or square-punched adjustable-depth equipment mounting rails