Cart

Loading...
Loading...

Fixed Wall-Mount Equipment Rack

72 Options
Customize Your Product
Width
Height
Color
Explore Sizes & Options
Filter
Add to Cart Add
11960-106
View Details
19" (483 mm)
24.5" (622 mm)
Gray
6" (152 mm)
$409.74
11960-112
View Details
19" (483 mm)
24.5" (622 mm)
Gray
12" (305 mm)
$426.12
11960-118
View Details
19" (483 mm)
24.5" (622 mm)
Gray
18" (457 mm)
$442.95
11960-506
View Details
19" (483 mm)
24.5" (622 mm)
Clear
6" (152 mm)
$390.19
11960-512
View Details
19" (483 mm)
24.5" (622 mm)
Clear
12" (305 mm)
$405.81
11960-518
View Details
19" (483 mm)
24.5" (622 mm)
Clear
18" (457 mm)
$421.86
11960-706
View Details
19" (483 mm)
24.5" (622 mm)
Black
6" (152 mm)
$390.19
11960-712
View Details
19" (483 mm)
24.5" (622 mm)
Black
12" (305 mm)
$405.81
11960-718
View Details
19" (483 mm)
24.5" (622 mm)
Black
18" (457 mm)
$421.86
11960-E06
View Details
19" (483 mm)
24.5" (622 mm)
Glacier White
6" (152 mm)
$429.20
Product Description

The Fixed Wall-Mount Equipment Rack supports 200 lb of equipment when securely mounted to wall or backboard using all eight leg mounting holes.

Key Features and Benefits
  • EIA-310-D compliant equipment mounting system, punched with the 12.7 mm) hole pattern
  • Rack-mount spaces are marked and numbered, tapped with #12-24 roll-formed threads
  • Includes (50) #12-24 equipment mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
  • Supports single-sided and double-sided shelves
  • Supports 200 lb (90.7 kg) of equipment when securely mounted to wall or backboard using all eight leg mounting holes